72-GD6300-02 IDL*35TRGH ST EQ F/S

10511067 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Trough Steel Roll
  • Net Weight: 160.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
72-d6300 Factory Sealed Troughing Idler
QTY