48-GC6310-02 IDL*35 A/S ST EQ F/S
10511063
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Net Weight: 191.00
- Roll Diameter (in): 6 in
- Roller Length (in): 17 in
- Type of Bearing: Roller
- Weight unit: LB
48-C6310 Factory Sealed Troughing Training Idler Act Shoe