30-GB4052-02 IDL P/A 1.5DRP L/L FS
10511062
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Trough Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: B
- Net Weight: 117.00
- Roll Diameter (in): 4 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Weight unit: LB
30-B4052 Factory Sealed Return Training Idler Pos Arm