36-GC5052-02 IDLRTN P/A ST L/L FS
10511034
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Height: 14.00
- Length: 13.00
- Net Weight: 148.00
- Roll Diameter (in): 5 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
36-C5052 Factory Sealed Return Training Idler-Pos Arm