42-GB5020-21 FLT B+ 4.25RIS ST F/S
10510978
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 33 in
- Bolting Width (in): 51 in
- CEMA Rating: B
- Height: 17.00
- Length: 54.00
- Net Weight: 40.00
- Roll Diameter (in): 5 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
42-B5020 B+ 5x45 Roll Factory Sealed w/ 4.25 Rise Brkt