30-GC5302-01 IDL*35TRGH IMP EQ R/G
10510964
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Net Weight: 61.00
- Roll Diameter (in): 5 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Weight unit: LB
30-C5302 Regreasable Impact Troughing Idler