24-GD6200-02 IDL*20TRGH ST EQ F/S
10510683
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 33 in
- CEMA Rating: D
- Height: 16.00
- Length: 35.00
- Net Weight: 58.00
- Roll Diameter (in): 6 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 10.00
Idl*20Trough Stl Eq Factory Sealed