60-FC5022-01 IDL*L/S IMP 1.94BRG

10510646 MFG #: Rexnord
$0.00 /
  • Material: Iubber Disc
  • Product Type: Classic C Series-F Live Impact
  • Net Weight: 115.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
60-F5022 Impact Idler w/MA 2115 Pillow Blocks
QTY