30-GD5051-02 IDL*A/S 4.5DRP ST F/S
10510553
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: D
- Height: 8.00
- Length: 42.00
- Net Weight: 100.00
- Roll Diameter (in): 5 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
Idl*a/s 4.5drp Steel Factory Sealed