30-GC5031-01 IDL*P/A 4.75RIS ST R/G
10510545
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Net Weight: 121.00
- Roll Diameter (in): 5 in
- Roller Length (in): 33 in
- Type of Bearing: Roller
- Weight unit: LB
30-C5031 Fl Trg Idler-Pos Tp Chk 30-C5052 Remove Bkts