30-GB5310-01 IDL35* A/S ST EQ R/G

10510527 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic B+ Training Idlers
  • Net Weight: 100.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
30-B5310 R/g
QTY