48-GC5043-01 RTN C 4.5 DRP RBDSC RG
10510308
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic C Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Net Weight: 41.24
- Roll Diameter (in): 5 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Weight unit: LB
48-C5043 5x51 Rubber Disc Regreasable w/4.50 Drop Bracket