48-FC6041-19 IDL*L/S ST 1.19BRG

10510296 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Series-F Live Shaft
  • Height: 12.00
  • Length: 60.00
  • Net Weight: 72.00
  • Roll Diameter (in): 6 in
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Idl *l/s Stl 1.19Brg
QTY