42-GC5203-02 IDL*20TRGH IMP UEQ F/S

10510295 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic C Trough Steel Roll
  • Net Weight: 84.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
Idl 20 Trough Imp UEQ Factory Sealed
QTY