30-GC5412-02 IDL*45 P/A ST EQ F/S
10510148
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Net Weight: 137.00
- Roll Diameter (in): 5 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Weight unit: LB
30-C5412 Factory Selaed Troughing Training Idler Pos Arm