18-GB5300-21 IDL*35TRGH ST EQ F/S B+
10510137
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Trough Steel Roll
- Bolting Length (in): 6 in
- Bolting Width (in): 27 in
- CEMA Rating: B
- Height: 14.00
- Length: 29.00
- Net Weight: 32.00
- Roll Diameter (in): 5 in
- Roller Length (in): 7 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 13.00
18-B5300 B+ Factory Sealed Troughing Idler