30-GC6300-02 IDL*35TRGH ST EQ F/S
10510105
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 39 in
- CEMA Rating: C
- Height: 19.00
- Length: 45.00
- Net Weight: 69.00
- Roll Diameter (in): 6 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 43.00
30-C6300 Factory Sealed Troughing Idler