36-GB5031-01 IDL*P/A 4.75RIS ST R/G
10510077
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: B
- Net Weight: 143.00
- Roll Diameter (in): 5 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-B5031 Fl Trg Idler-Pos Tp Ck 36-B5052 Remove Brkts