42-GB4040-20 IDL RTN B+ 1.5DRP ST RG
10509921
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: B
- Height: 17.00
- Length: 54.00
- Net Weight: 35.00
- Roll Diameter (in): 4 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
42-B4040 B+ 4x45 Steel Roll Regreasable w/1.5 Drop Brkt