36-GC6020-02 IDL*FLT ST 4.25RISE F/S
10509889
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Net Weight: 43.38
- Roll Diameter (in): 6 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-C6020 6x39 Roll Factory Sealed w/4.25 Rise Bracket