42-GD6020-02 IDL*FLT ST 4.25RISE F/S
10509862
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: D
- Height: 17.00
- Length: 54.00
- Net Weight: 49.00
- Roll Diameter (in): 6 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
42-d6020 6x44.75 Steel Rol Factory Sealed w/4.25 Rise Brkt