48-GD5040-02 RTN D 4.5 DRP ST FS
10509776
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 57 in
- CEMA Rating: D
- Net Weight: 47.00
- Roll Diameter (in): 5 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Weight unit: LB
48-d5040 5x51 Steel Roll Factory Sealed w/4.5 Drop Brkt