36-GC6052-02 IDLRTN P/A ST L/L FS
10509514
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Net Weight: 153.00
- Roll Diameter (in): 6 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-C6052 Factory Sealed Return Training Idler Pos Arm