30-GB4200-21 IDL*20TRGH ST EQ F/S B+
10509455
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 6 in
- Bolting Width (in): 39 in
- CEMA Rating: B
- Net Weight: 38.00
- Roll Diameter (in): 4 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Weight unit: LB
30-B4200 B+ Factory Sealed Troughing Idler