36-GC6301-01 IDL*35TRGH ST UEQ R/G
10509438
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Net Weight: 78.00
- Roll Diameter (in): 6 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Weight unit: LB
36-C6301 Troughing Idler-Unequal Roll