20-GB5202-20 IDL*20TRGH IMP EQ R/G B+
10509268
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic B+ Trough Impact
- Bolting Length (in): 6 in
- Bolting Width (in): 29 in
- CEMA Rating: B
- Net Weight: 39.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Weight unit: LB
20--gB5202 B+ R/g Troughing Impact Idler