60-GC5300-02 IDL*35TRGH ST EQ F/S
10509226
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: C
- Net Weight: 114.00
- Roll Diameter (in): 5 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Weight unit: LB
60-C5300 Factory Sealed Troughing Idler