48-GB4200-21 IDL*20TRGH ST EQ F/S B+
10509122
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: B
- Height: 17.00
- Length: 54.00
- Net Weight: 58.00
- Roll Diameter (in): 4 in
- Roller Length (in): 17 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
48-B4200 B+ Factory Sealed Troughing Idler