20-GC5400-02 IDL*45TRGH ST EQ F/S
10509014
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 29 in
- CEMA Rating: C
- Net Weight: 49.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Weight unit: LB
20-C5400 Factory Sealed Troughing Idler