60-GC5201-01 IDL*20TRGH ST UEQ R/G
10508903
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: C
- Net Weight: 104.00
- Roll Diameter (in): 5 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Weight unit: LB
60-C5201 Troughing Idler-Unequal Roll