48-GB5302-21 IDL*35TRGH IMP EQ F/S B+
10508876
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic B+ Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: B
- Height: 17.00
- Length: 59.00
- Net Weight: 72.00
- Roll Diameter (in): 5 in
- Roller Length (in): 17 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 17.00
48-B5302 B+ Factory Sealed 35 Degree Trough Imp