48-GC5312-02 IDL*35 P/A ST EQ F/S
10508872
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Height: 15.00
- Length: 22.00
- Net Weight: 181.00
- Roll Diameter (in): 5 in
- Roller Length (in): 17 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 59.00
48-C5312 Factory Sealed Troughing Training Idler-Pos Arm