42-GC5056-02 RTN P/A RBDSC L/L FS
10508845
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Net Weight: 156.00
- Roll Diameter (in): 5 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Weight unit: LB
42-C5056 Factory Sealed Disc Ret Training Idler-Pos Arm