24-GD6025-02 IDL D 4.25 RISE IMP F/S

10508831 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic D Trough Impact
  • Net Weight: 44.60
  • Roll Diameter (in): 6 in
  • Weight unit: LB
Idl D 4.25 Rise Imp Factory Sealed
QTY