42-GB4051-01 42-B4051
10508784
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: B
- Net Weight: 140.00
- Roll Diameter (in): 4 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Weight unit: LB
42-B4051 Return Training Idler-act Shoe