30-GC5301-02 IDL*35TRGH ST UEQ F/S

10508717 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic C Trough Steel Roll
  • Net Weight: 58.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
30-C5301 35 Degree Troughing Idler Unequal Length Steel Rolls Factory Sealed
QTY