48-GD5200-02 IDL*20TRGH ST EQ F/S

10508683 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Trough Steel Roll
  • Net Weight: 83.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
Idl*20Trough Stl Eq Factory Sealed
QTY