60-GD5052-01 IDLRTN P/A ST L/L RG
10508674
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Training Idlers
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: D
- Net Weight: 185.00
- Roll Diameter (in): 5 in
- Roller Length (in): 63 in
- Type of Bearing: Roller
- Weight unit: LB
60d5052 Return Training Idler-Pos Type