30-GB4212-02 IDL*20 P/A ST EQ F/S B+
10508668
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 6 in
- Bolting Width (in): 39 in
- CEMA Rating: B
- Height: 15.00
- Length: 41.00
- Net Weight: 102.00
- Roll Diameter (in): 4 in
- Roller Length (in): 11 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 15.00
Idl*20 P/A Stl Eq Factory Sealed B+