60-GC6201-01 IDL*20TRGH ST UEQ R/G
10508292
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 9 in
- Bolting Width (in): 69 in
- CEMA Rating: C
- Net Weight: 116.00
- Roll Diameter (in): 6 in
- Roller Length (in): 51 in
- Type of Bearing: Roller
- Weight unit: LB
60-C6201 Troughing Idler-Unequal Roll