42-GC5051-01 IDL*A/S 4.5DRP ST R/G
10508291
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Net Weight: 152.00
- Roll Diameter (in): 5 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Weight unit: LB
42-C5051 Rt Trg Idler-act Sh Chk-42-C5052 411-20009 Shoe