42-GC6040-01 RTN C 4.5 DRP ST RG
10508210
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Net Weight: 60.24
- Roll Diameter (in): 6 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Weight unit: LB
42-C6040 6x45 Roll Regreasable w/4.50 Drop Bracket