30-FC6022-01 IDL*L/S IMP 1.94BRG

10508178 MFG #: Rexnord
$0.00 /
  • Material: Rubber Impact
  • Product Type: Classic C Series-F Live Impact
  • Net Weight: 81.00
  • Roll Diameter (in): 6 in
  • Weight unit: LB
30-F6022 Flat Impact w/ MA2115 Pillow Blocks
QTY