48-GC6412-01 IDL*45 P/A ST EQ R/G
10508071
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Net Weight: 196.00
- Roll Diameter (in): 6 in
- Roller Length (in): 17 in
- Type of Bearing: Roller
- Weight unit: LB
48-C6412 Troughing Training Idler-Pos Type