48-GC5201-01 IDL*20TRGH ST UEQ R/G
10508068
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Net Weight: 83.00
- Roll Diameter (in): 5 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
48-C5201 Troughing Idler-Unequal Roll