48-GC5212-01 IDL*20 P/A ST EQ R/G
10508056
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 57 in
- CEMA Rating: C
- Height: 19.00
- Length: 45.00
- Net Weight: 178.00
- Roll Diameter (in): 5 in
- Roller Length (in): 17 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 60.00
48-C5212 Troughing Training Idler-Pos Type