20-GB4300-20 IDL*35TRGH ST EQ R/G B+
10508023
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Trough Steel Roll
- Bolting Length (in): 6 in
- Bolting Width (in): 29 in
- CEMA Rating: B
- Height: 14.00
- Length: 31.00
- Net Weight: 30.00
- Roll Diameter (in): 4 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
20-B4300 B+ R/g Troughing Idler