36-GC6212-02 IDL*20 P/A ST EQ F/S
10507877
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 47 in
- CEMA Rating: C
- Net Weight: 159.00
- Roll Diameter (in): 6 in
- Roller Length (in): 13 in
- Type of Bearing: Roller
- Weight unit: LB
36-C6212 Factory Sealed Troughing Training Idler Pos Arm