42-GC5020-01 IDL*FLT 4.25RIS ST R/G
10507794
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 51 in
- CEMA Rating: C
- Net Weight: 50.38
- Roll Diameter (in): 5 in
- Roller Length (in): 45 in
- Type of Bearing: Roller
- Weight unit: LB
42-C5020 5x45 Roll Regreasable w/4.25 Rise Bracket