36-GC5302-02 IDL*35TRGH IMP EQ F/S
10507613
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Trough Impact
- Bolting Length (in): 7.5 in
- Bolting Width (in): 45 in
- CEMA Rating: C
- Net Weight: 73.00
- Roll Diameter (in): 5 in
- Roller Length (in): 13 in
- Type of Bearing: Roller
- Weight unit: LB
36-C5302 Factory Sealed Impact Troughing Idler